Vulcan® Eco

Compressible offset blanket designed for sheet-fed printing, metal decorating and packaging printing. 

New production technology and extensive research and development have enabled us to combine quality and value

- the result is the Vulcan ECO. 

This blanket is ideally suited for a vast range of applications in sheet-fed printing,

especially in environments where the conditions are tough and consumption is high. 

ECO's wide packing latitude enables the blanket to be used with a large range of paper thickness

and its versatility makes it suitable for use on all types of sheet-fed presses.

 
Technical Specifications:

Available Ply & Thickness: 
4 Ply 1.96 mm ± 0.03  (.077" ± .001")

Color:  Light Blue
Finish:  Buffed  (Ra = 0.4 ÷ 0.8 µ)
Overall Blanket Hardness:  70º
Water & Solvent Protection:  No
Compressible Layer:  Closed Cell
Availability: Europe & asia

 

Application:

Commercial Sheetfed, Packaging, Metal Decorating

Last updated 2011-07-18 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





Featured blog

Newspapers get vote of confidence

If ever the newspaper industry heard some encouraging words, it was these: “Buffett, Be...

Featured whitepaper

As a PrintCity Partner we took part of various indepth industry resarch programes, see here below just a few of our findings. Webline is a quartely...

LinkedIn

PrintingInsight: RT @printingnews: The Legend Goes on...manroland sheetfed Hails drupa a Great Success http://t.co/6i4TLPD5

24/05/2012 17:40:38