Vulcan Alto® ND2

Compressible offset printing blanket incorporates advanced features for long life

and highest print quality on heatset webs.

 
Technical Specifications:

Available Ply & Thickness: 
3 Ply 1.71 mm ± 0.02
4 Ply 1.96 mm ± 0.02

Color:  Teal
Finish:  Buffed  (Ra = 0.6 ÷ 1.0 μ)
Overall Blanket Hardness:  70º
Water & Solvent Protection:  Yes
Compressible Layer:  Closed Cell
Availability: Europe & Asia

 

Application:

Commercial Web

Last updated 2011-07-18 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





Featured blog

Newspapers get vote of confidence

If ever the newspaper industry heard some encouraging words, it was these: “Buffett, Be...

Featured whitepaper

As a PrintCity Partner we took part of various indepth industry resarch programes, see here below just a few of our findings. Webline is a quartely...

LinkedIn

PrintingInsight: RT @printingnews: The Legend Goes on...manroland sheetfed Hails drupa a Great Success http://t.co/6i4TLPD5

24/05/2012 17:40:38