Rollin UV-E

UV-E printing blankets have been created for printers that require exceptional resistance to UV inks and washes. UV-E is a UV dedicated blanket. It benefits from the latest EPDM blended rubber technology. UV-E offers superior print quality and smash resistance. The blanket also performs well on absorbent and non absorbent substrates.

Technical Specifications:

Available Ply & Thickness: 
3 Ply .067" ± .001" (1.71 mm ± 0.02)
3 Ply .077" ± .001" (1.96 mm ± 0.02)

Color:  Green
Surface:  Buffed EPDM Rubber
Overall Blanket Hardness:  78º
Blanket construction: Closed cell, compressible layer
Ink Compatability:  UV
Availability:  Usa
 

 

Application:
Commercial Sheetfed, Packaging, Metal Decorating, Adhesive Products

 

Last updated 2011-07-11 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





Featured blog

Newspapers get vote of confidence

If ever the newspaper industry heard some encouraging words, it was these: “Buffett, Be...

Featured whitepaper

As a PrintCity Partner we took part of various indepth industry resarch programes, see here below just a few of our findings. Webline is a quartely...

LinkedIn