Rollin Type Series

The Type 100 Series are built on a compressible, adhesive-backed carcass and offer a variety of surfaces depending on the printing application.

Type 100 blankets are designed to work with the needs of different presses, inks and business form applications (Business Form).

Techinical Specification:
Type: Type 100 Type 120 Type 150 Type 175

Cross Section:

Color: Gray Green Light Blue Blue
Surface: Buffed or Cast Buffed Buffed Buffed
Ink compatibility: Conventional, MICR Conventional (Carbonless) UV Conventional, UV, MICR
Blanket construction: Compressible, adhesive backed Reinforced compressible, adhesive backed Compressible, adhesive backed Reinforced compressible, adhesive backed
Hardness: 77 Shore A 80 Shore A 79 Shore A 79 Shore A
Available thickness: Buffed surface:
Type 100 T: 0.034”
Type 100 M: 0.0355”
Type 100 MRE: 0.0355”
Type 100 S: 0.037”
Type 100 SRE: 0.037”
Cast surface:
Type 100 R: 0.039”
Type 100 RT: 0.041”
Type 100 RTT: 0.043”
Type 120 M: 0.0355”
Type 120 S: 0.037”
Type 150 M: 0.0355”
Type 150 S: 0.037”
Type 175 M: 0.0355”
Type 175 S: 0.037”
Type 175 R: 0.0385”
Availability:
Worldwide Usa Usa Usa
 
Application:
Business Form

 

Last updated 2011-06-20 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





Featured blog

Newspapers get vote of confidence

If ever the newspaper industry heard some encouraging words, it was these: “Buffett, Be...

Featured whitepaper

As a PrintCity Partner we took part of various indepth industry resarch programes, see here below just a few of our findings. Webline is a quartely...

LinkedIn