How can we help?

Americas Customer service
tel: (800) 344-0714


Europe, Africa, Oceania & Asia Customer service
tel: +39 0371 406321



Request information






Special Application

Sometimes very special needs need very special attention.
Trelleborg does not just offer products from the shelf but also solutions for very special applications or press requirements.
Have a look and see if you can find a solution which suits your needs if not please contact us directly.
Ideas for the long run


Application experience
Recommended Products


For the tough challenges printers face every day, Trelleborg offers with its two brands Vulcan & Rollin a full range of opportunities to assure the printers highest productivity and print quality.


 Vulcan Special Application Products:

 Cooperation with our customer and our partners can bring up great ideas for the long run


 Rollin Special Application Products:

 NAPP Coating Plates are only one of the Rollin special products, have a look for more.


Special applications really means tailor made or for very particular applications such as high quality coating or inline cold foil applications  


 Vulcan Irio

 Vulcan Irio the speciality printing blanket for cold foil applications simply revolutionized the simple task of the blanket to transfer ink from a plate to printing substrate

 NAPP Plates

 NAAP Coating Plates are the very finest when coating is concerned, especially for flood and spot coating applications NAAP plates offer high qulaity imaging.



Product demonstration

View product video


Case study:

Trials of the new Trelleborg Vulcan Quickstart blanket at Italian printer Ancora Arti Grafiche have gone so well that one blanket is still in use on a Heidelberg Speedmaster 102 after more than two million impressions.

Read More


Last updated 2011-11-02 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBxzqv|qvoH|zmttmjwzo5kwuxzqv|qvoH|zmttmjwzo5kwu