Contact Us
Trelleborg Pipe Seals Milford, Inc.
250 Elm Street
P.O. Box 301
Milford, NH 03055
U.S.A.
Tel: 800-626-2180
Fax: 603-673-7271

Email Customer Service
Locate a Sales Representative






NPC Corrugated Pipe Adapters

NPC Corrugated Pipe Adapters
Creating a watertight seal between corrugated pipe and a manhole has been costly, or difficult to do...until now.

 

 

The unique design of our pipe adapter distributes the force from the pipe clamp on our Kor-N-Seal connector directly against the inside walls of the pipe corrugations, creating a watertight seal up to 24 inches.

 

  • Provides a good sealing surface on corrugated HDPE pipe.
  • Easy-to-install - Simply stretch it over the pipe to the desired location.
  • Certified to ASTM C923 when used with Kor-N-Seal Connectors.
  • Specifically designed for use with most sizes of ADS, Hancor, Contech A2000, N-Flow and Lane pipe.


Resources:

LinkData Sheet & Sizing Chart

 
Last updated 2011-10-05 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBuqtnwzl{itm{H|zmttmjwzo5kwu