Contact Us
Trelleborg Pipe Seals Milford, Inc.
250 Elm Street
P.O. Box 301
Milford, NH 03055
U.S.A.
Tel: 800-626-2180
Fax: 603-673-7271

Email Customer Service
Locate a Sales Representative






NPC Multi-Connector

Multi-Connector       

 

The NPC Multi-Connector allows for a wide variety of pipe sizes (up to 6") in a single connector. Available for 7" or 8" hole sizes, the Multi-Connector is easy to use and meets the specifications of ASTM C923.


Resources:

LinkInstallation & Sizing Chart

Last updated 2011-01-20 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBuqtnwzl{itm{H|zmttmjwzo5kwu