All Trelleborg Websites
Search
Home
About Us
Products & Solutions
NPC Kor-N-Seal Pipe-to-Manhole Connectors
NPC Kor-N-Tee® & NPC Kor-N-Tee Saddle Pipe-to-Pipe Connectors
NPC Pipe & Manhole Joint Repair Products
NPC Corrugated Pipe Adapters
NPC Waterstop Grouting Ring
NPC Self-Lubricating Gaskets for Concrete Pipe & Manholes
NPC Machinery
Bidco Sealants & Fiber
Resource Library
Data Sheets
Installation Sheets
Technical Specifications
Measurement Worksheets
Material Safety Data Sheets
ASTM Compliance Letter
ARRA/LEEDS Compliance Letters
Contact Us
NPC Pipe & Precast Sales Representatives
NPC Pipe & Manhole Joint Repair Sales Representatives
Request Information
Home
/
Products & Solutions
/
NPC Kor-N-Seal Pipe-to-Manhole Connectors
/
NPC Kor-N-Seal II: 306 Series
Contact Us
Trelleborg Pipe Seals Milford, Inc.
250 Elm Street
P.O. Box 301
Milford, NH 03055
U.S.A.
Tel: 800-626-2180
Fax: 603-673-7271
Email Customer Service
Locate a Sales Representative
Products & Solutions
NPC Kor-N-Seal Pipe-to-Manhole Connectors
NPC Kor-N-Seal I: 106/406 Series
NPC Multi-Connector
NPC Kor-N-Seal II: 206 Series
NPC Kor-N-Seal II: 306 Series
NPC Kor-N-Seal II: 506 Series
NPC Kor-N-Seal I: 706 Series
NPC Kor-N-Tee® & NPC Kor-N-Tee Saddle Pipe-to-Pipe Connectors
NPC Pipe & Manhole Joint Repair Products
NPC Corrugated Pipe Adapters
NPC Waterstop Grouting Ring
NPC Self-Lubricating Gaskets for Concrete Pipe & Manholes
NPC Machinery
Bidco Sealants & Fiber
NPC Kor-N-Seal II: 306 Series
The 306 Series Pipe-to-Manhole Connector is designed to fit larger pipes into the smallest possible manhole. When you put a hole in a manhole, the sides of the hole are further back than the top and bottom because of the curvature of the manhole.
The patented 4 inch wide stainless steel korband is able to overcome the curvature of the manhole and provide a watertight seal.
As an example, where a regular boot would require a 60 inch manhole for a pipe with a 30 inch O.D., the 306 Series allows you to use a standard 48 inch manhole with a 5 inch wall. This is possible because of the 4 inch wide Korband.
Resources:
Data Sheet
Installation Sheet
Technical Specifications
Last updated 2011-06-08 |
Print this page
|
E-mail this page
Facebook
Twitter
E-mail this page
x
Receiver e-mail address
Your e-mail address
Subject
Your message