Contact Us
Trelleborg Pipe Seals Milford, Inc.
250 Elm Street
P.O. Box 301
Milford, NH 03055
U.S.A.
Tel: 800-626-2180
Fax: 603-673-7271

Email Customer Service
Locate a Sales Representative






NPC Kor-N-Seal I: 106/406 Series

406 Connector
 
 
 
 
The 106/406 Series Connector is the most widely used pipe-to-manhole connector in sanitary sewer applications throughout the world. They are easy-to-install and meet the specifications of ASTM C923.
  
Patented Waveband Technology creates a more effective seal by concentrating the compressive force of the expansion band. The rubber is "captured" between the band and the concrete.
 
 
 
 
We offer 4 styles of expansion bands: 

EX Series Plastic Wedge Connector
Requires a ½" Socket Wrench for installation.
     LinkData Sheet

 


Stainless Steel Wedge Connector
Requires a ½" Socket Wrench to install.

Toggle (Jack-In) Style Connector
Requires a Hydraulic Jack to install.
     LinkData Sheet

Slotted Band Style
Requires a Hydraulic Expander Tool to install.

All of our connectors are either molded or extruded to exact specifications and are available to accommodate a wide range of pipe sizes.
  • Meet ASTM C923 Specifications
  • Easy-to-Install
  • Shipped as Complete Assemblies

 

Ordering Information:

  • The 106 Series Connector is 8" long.
  • The 406 Series Connector is 6" long.
  • The number following the hyphen in our model numbers is the recommended hole size.
  • The S106-20 Series is available in Stainless Steel Wedge only.
 
 
 
Last updated 2009-08-20 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBuqtnwzl{itm{H|zmttmjwzo5kwu