Renewables Distributed Buoyancy Modules - Subsea Buoyancy - Subsea - Trelleborg Offshore

Renewables Distributed Buoyancy Modules

Renewable Distributed Buoyancy Modules (DBMs) are typically used between structures and a surface vessel or platform. The clamping solution allows the DBMs to be fitted at any point along the length of a flexible pipeline or cable.

Provide uplift

The uplift is generated by a two part buoyancy component: a clamp and the buoyancy element.

Maintain location along the flexible pipeline or cable

A clamp securely attaches the assembly to the desired location on the pipeline. The buoyancy elements are assembled to mechanically lock around the clamp and are secured with a fastening system.

Compliant clamping systems

Compliant systems encapsulate large flowline tolerances and expansions or contractions through the use of compliant contact pads.

Installation Buoyancy

To reduce the weight of the flexible pipeline or cable during installation, discrete buoyancy modules can be strapped to the flexible pipeline or cable on board the vessel or in the case of a shore pull, installed on land.

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below application.

Flexible Deep water buoyancy systems

Wind farm cables

Dynamic applications


View Renewable Distributed Buoyancy Modules

Similar Products

Other Trelleborg products similar to our Distribution Buoyancy Modules

Related Products

Other Trelleborg Offshore products in the Renewables segment

Our skilled staff will contact you within one business day.


Speak to one of our offices...

Skelmersdale, UK

Address:Stanley Way, Skelmersdale, Lancashire, WN8 8EA 
Phone: +44 1695 712 000

Show on map