Vibration damping
Lydo is a product which combines the flexibility of rubber with the strength of steel and is renowned in the field of vibration damping. It is well suited with equipment that generates vibration and noise.
We can supply Lydo in several dimensions and it is suitable to be used as suspension/fastening elements for equipment affected by potentially harmful vibrations.