Elastomeric bearings
Rubber bearings are flexible support points used in constructions to handle vertical, horizontal and/or rotational loads. Rubber and steel are vulcanized together in layers to create these bearings, allowing construction flexibility, and at the same time dampen shock and vibrations.
We supply load bearing bearings in all sizes and stiffness designed to meet our customer’s specifications. Our elastomeric bearings have been delivered to bridges, offshore installations and wind turbine generators.