Contact Us
Trelleborg Offshore Norway AS
Address:
Kalosjegata 15,
3055
Krokstadelva
Norway

Tel: +47 32 23 20 00
Fax: +47 32 23 22 00







Surface protection

Surface protection
Vikodeck

Vikodeck is a passive fire protection system that is designed to offer surface protection against both jet fire and hydrocarbon fires in offshore oil and gas environments. The system can be tailor made to suit customer requirements. Vikodeck can be manufactured in different sizes and shapes to suit any surface. It's properties can be adjusted to withstand various chemical and mechanical conditions.



Vikodeck is a cost effective system which is quick and easy to install - no hot work is required. Its slim design is robust and maintenance free whilst reducing weight. It is blast and seawater resistant and also resistant to ozone and UV-light, and offers protection against both jet fire and hydrocarbon fires.
Last updated 2010-10-27 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBwnn{pwzm5vwz%wi%yH|zmttmjwzo5kwuwnn{pwzm5vwz%wi%yH|zmttmjwzo5kwu