Contact Us
Trelleborg Offshore Norway AS
Address:
Kalosjegata 15,
3055
Krokstadelva
Norway

Tel: +47 32 23 20 00
Fax: +47 32 23 22 00







Drain Gully

Drain Gully
Drain Gully

Drain Gully connects deck modules flexibly. It takes up movement in all directions and is able to absorb building tolerances between the deck sections. It enables the design of a closed deck eliminating the need for fireproofing of process deck structures.



Drain Gully allows spillage from process modules to drain in a cost effective and efficient way. It is delivered complete with drainage boxes eliminating the requirement for multiple drainage boxes and an integrated overflow. Installation is straightforward and the product remains maintenance free throughout its operation.
 
Drain Gully is jet fire and hydrocarbon fire resistant and can resist blasts up to 2.1bar. it is durable and rugged, resistant to hydrocarbon splash, seawater, process liquids and both ozone and UV light.
 
Last updated 2009-06-29 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBwnn{pwzm5vwz%wi%yH|zmttmjwzo5kwuwnn{pwzm5vwz%wi%yH|zmttmjwzo5kwu