Contact Us
Trelleborg Offshore Norway AS
Address:
Kalosjegata 15,
3055
Krokstadelva
Norway

Tel: +47 32 23 20 00
Fax: +47 32 23 22 00







Topside

Rubber is chemically resistant to most corrosive liquids, gases, salt water, ozone and UV light. Where steel is exposed to corrosion, it can be protected with a rubber lining. Offshore installations producing oil and gas have a great need for protective coatings and linings in order to operate safely and continuously for the life of the fields up to 50 years.



Our corrosion protection has for more than 30 years protected risers in the extreme environment of the offshore splash zone in the North Sea. The highly durable rubber protection is  ideal and cost effective for topside applications on any offshore insallations, providing a full service life, and a maintenance free solution.

Damping, sealing and protecting both internally (lining) and externally, the corrosion protection application from Trelleborg can protect ever more complex structures. Typical applications include:

 

  • Ballast water tanks
  • Dearator tanks
  • Sea-water spools
  • Insulations spools
  • Fire water pipes
Last updated 2010-10-26 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBwnn{pwzm5vwz%wi%yH|zmttmjwzo5kwuwnn{pwzm5vwz%wi%yH|zmttmjwzo5kwu