Contact Us
Trelleborg Offshore Norway AS
Address:
Kalosjegata 15,
3055
Krokstadelva
Norway

Tel: +47 32 23 20 00
Fax: +47 32 23 22 00







Oil & gas

Oil & gas
Advanced polymer technology for the oil and gas industry

Rubber is a very versatile material with unique physical properties making it ideal for many applications.



Rubber may be used for protection of other materials against corrosion, fire, heat and wearing. Rubber also gives excellent performance as a construction material in vibration and shock dampening, in elimination of structural noise and is the ultimate material for sealing systems.
 
Elements of these properties are present in many of the products that we supply. For each application indvidual properties are optimised to meet specific requirements.
Last updated 2010-10-27 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBwnn{pwzm5vwz%wi%yH|zmttmjwzo5kwuwnn{pwzm5vwz%wi%yH|zmttmjwzo5kwu