Contact Us
Trelleborg Offshore Norway AS
Address:
Kalosjegata 15,
3055
Krokstadelva
Norway

Tel: +47 32 23 20 00
Fax: +47 32 23 22 00







Noise and vibration damping

We have developed a new fire resistant damping solution, suitable for use in military platforms.



Our Firestop technology consists of fire resistant rubber material and is tested accordance with BS EN ISO 4589 and BS476 and Defence Standard 02-711 and 03-713. It got Class 1 status for spread and flame and a toxicity index value of 0.5 / 100 g. The material can be applied to a range of substrates, including steel aluminium and GRP. It can be optimised, in both formulation and geometry, to provide damping over vide range of operation temperature

 

  • Fire-resistant damping materials offering broad temperature performance
  • Suitable for a wide range of applications
  • Bespoke formulation allows an optimal solution to be tailored to specific customer requirements
  • Total design, supply and support solution  
 
We have designed a wide range of polymer materials for use inside and outside of submarines. Our rubber technology has shown excellent performance in signature management, seal systems and passive fire protection.
Last updated 2010-10-27 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBwnn{pwzm5vwz%wi%yH|zmttmjwzo5kwuwnn{pwzm5vwz%wi%yH|zmttmjwzo5kwu