Contact Us
Trelleborg Offshore
290 Forbes Boulevard
Mansfield, MA 02048-1817
USA
Tel: +1 774 719 1400
Fax: +1 774 719 1410


Defense and US Government
Tel: +1 281 714 8811







Tooling Block

We provide a comprehensive range of tooling block solutions to match customer requirements.



TB650 Epoxy syntactic for use as high quality tooling block
Property

Test Method

Value SI Units Value

Imperial Units

Color Green
Density

BS EN ISO 1183-3: 1999

680

kg/m3

43

lb/ft3

Shore Hardness

ISO 868: 1998

69

°D

69

°D

Uniaxial Compressive Strength

BS EN ISO 604

45.5

MPa

6600

lbf/in2

Uniaxial Compressive Modulus

BS EN ISO 604

1490

MPa

216100

lbf/in2

Heat Distortion Temperature

BS 2782

111

°C

232

°F

Coefficient of Thermal Expansion

BS 4618 3.1

38.0

x10-6/°C

21.2

x 10-6/°F

 
  
TB620 Epoxy syntactic for use as a cost effective tooling block
Property Test Method Value SI Units Value Imperial Units
Color Blue
Density

BS EN ISO 1183-3: 1999

620

kg/m3

39

lb/ft3

Shore Hardness

ISO 868: 1998

69

°D

69

°D

Uniaxial Compressive Strength

BS EN ISO 604

38.0

MPa

5510

lbf/in2

Uniaxial Compressive Modulus

BS EN ISO 604

1200

MPa

174000

lbf/in2

Heat Distortion Temperature

BS 2782

110

°C

230

°F

Coeeficient of Thermal Expansion

BS 4618 3.1

39.0

x10-6/°C

21.7

x 10-6/°F

  

TB610 Epoxy Syntactic for high quality tooling block (high Tg)
Property Test Method Value SI Units Value Imperial Units
Color Blue
Density

BS EN ISO 1183-3: 1999

623

kg/m3

39

lb/ft3

Shore Hardness

ISO 868: 1998

69

°D

69

°D

Uniaxial Compressive Strength

BS EN ISO 604

40.0

MPa

5800

lbf/in2

Glass Transition Temperature

BS EN ISO 604

158

°C

316

°F

Coefficient of Thermal Expansion

BS 4618 3.1

28.2

x10-6/°C

15.7

x 10-6/°F

 

EP678 Epoxy syntactic for use as high quality tooling block
Property Test Method Value SI Units Value Imperial Units
Color Blue
Density

BS EN ISO 1183-3: 1999

708

kg/m3

44

lb/ft3

Uniaxial Compressive Strength

BS EN ISO 604

52.0

MPa

7540

lbf/in2

Heat Distortion Temperature

BS 2782

119

°C

246

°F

Coefficient of Thermal Expansion

BS 4618 3.1

35.7

x10-6/°C

19.9

x 10-6/°F

 

EP671 Epoxy syntactic for use as a cost effective tooling block
Property Test Method Value SI Units Value Imperial Units
Color Tan
Density

BS EN ISO 1183-3: 1999

609

kg/m3

38

lb/ft3

Shore Hardness

ISO 868: 1998

59

°D

59

°D

Uniaxial Compressive Strength

BS EN ISO 604

25.8

MPa

3740

lbf/in2

Heat Distortion Temperature

BS 2782

63

°C

145

°F

Coefficient of Thermal Expansion

BS 4618 3.1

60.3

x10-6/°C

33.6

x 10-6/°F

 

EP650 Epoxy syntactic for high quality tooling block (high Tg)
Property Test Method Value SI Units Value Imperial Units
Colour Brown
Density

BS EN ISO 1183-3: 1999

684

kg/m3

43

lb/ft3

Shore Hardness

ISO 868: 1998

67

°D

67 °D
Uniaxial Compressive Strength

BS EN ISO 604

40.6

MPa

5890

lbf/in2

Heat Distortion Temperature

BS 2782

123

°C

253

°F

Coefficient of Thermal Expansion

BS 4618 3.1

42.0

x10-6/°C

23.4

x 10-6/°F

Last updated 2008-11-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBwnn{pwzm5jw{|wvH|zmttmjwzo5kwuwnn{pwzm5jw{|wvH|zmttmjwzo5kwuuiqt|wBriks5kziooH|zmttmjwzo5kwuriks5kziooH|zmttmjwzo5kwu