Eccospheres® Glass Microspheres Typical Properties
Typical Properties
|
System Description
|
Grade |
Mean Particle Size(Micron) |
Collapse Pressure psi* |
Average Density Range +/- 0.02 (g/cc) |
Theoretocal Thermal Conductivity (W/mK) |
The FTD Series exhibits a clean ion exchanges surface that ensures compatibitly with almost any resin system. |
FTD-200 |
65 |
750 |
0.20 |
0.08 |
| FTD-250 |
55 |
1200 |
0.25 |
0.09 |
|
The SI series exhibits a clean surface chemistry with a reduced alkali content ensuring compatibility with most resin and surface coating systems.
|
SI-100 |
65 |
250 |
0.10 |
0.05 |
| SI-130 |
65 |
300 |
0.13 |
0.06 |
| SI-160 |
62 |
400 |
0.16 |
0.07 |
| SI-200 |
60 |
800 |
0.20 |
0.08 |
| SI-250 |
60 |
1800 |
0.25 |
0.09 |
|
The SID series exhibits a clean surface chemistry with improved strength. High strength ensures survival of the sphere when subjected to aggresive processing. This series has the highest strength to weight ratio.
|
SID-160Z |
60 |
600 |
0.16 |
0.07 |
| SID-200Z |
53 |
1000 |
0.20 |
0.08 |
| SID-230Z |
52 |
2100 |
0.23 |
0.09 |
| SID-270Z |
50 |
5000 |
0.27 |
0.10 |
| SID-311Z |
45 |
6000 |
0.31 |
0.11 |
| SID-350Z |
45 |
6500 |
0.35 |
0.12 |
* Isostatic Collapse Pressure(80% Survival)-ASTM D3102-78
Disclaimer: Information is for guidance only and does not constitute a technical specification or an offer.