Contact Us
Trelleborg Offshore
290 Forbes Boulevard
Mansfield, MA 02048-1817
USA
Tel: +1 774 719 1400
Fax: +1 774 719 1410


Defense and US Government
Tel: +1 281 714 8811







Adhesives, Sealers & Pastes

We recognise that it is important to have the correct range of supplementary products and have developed a range of adhesives, sealers and repair pastes. Density matched products compliment the full range of tooling boards to offer a comprehensive suite of products for the tool or pattern maker.



Adhesives
EP551 EP578 EP574 TB650A TB620A SB610A
Mixed Viscosity @ 25°C (77°F) 1800 10000 700








Available to Suit -

Please refer to Trelleborg for further details


















Pot Life @ 25°C (77°F) (mins) 30 75 20
Thin Film Gel @ 25°C (77°F) (hours) 3-5 4 2-4
Mix ratio by weight 100A:14B 100A:20B 100A:25B
Color Brown Blue Amber/Red
Astm D-2240 Shore D Hardness 88 68 82
Astm D-792 Specific Gravity 1.15 0.65 1.15
CTE m/m/°C   in/in/°F 4.8 x 10-5  2.7 x 10-5 32.4 x 10-5 18 x 10-5 6.3 x 10-5  3.5 x 10-5
Comments For EP650 and EP678 board For EP678 board For EP671 board

 

Sealers
EP692 TB650S TB620S SB610
Mixed Viscosity @ 25°C (77°F) 3000





Available to Suit -

Please refer to Trelleborg for further details



















Pot Life @ 25°C (77°F) (mins) 25
Thin Film Gel @ 25°C (77°F) (hours) 3-5
Mix ratio by weight 100A:15B
Color Clear
Astm D-2240 Shore D Hardness 87
Astm D-792 Specific Gravity 1.20
CTE m/m/°C   in/in/°F 4.8 x 10-5                2.7 x 10-5
Comments For EP678 Board

 

Pastes
EP651 EP652 EP646 EP679 TB650P TB620P SB610
Mixed Viscosity @ 25°C (77°F) 3400 Paste 3000 Paste





 



Available to Suit -

Please refer to Trelleborg for further details







Pot Life @ 25°C (77°F) (mins) 30 30 20 10
Thin Film Gel @ 25°C (77°F) (hours) 3.5 n/a 4 15 mins
Mix ratio by weight 100A:10B n/a 100A:14B 100A:21B
Color Brown Reddish Brown Orange Blue
Astm D-2240 Shore D Hardness 74 75-80 n/a 68
Astm D-792 Specific Gravity 1.094 n/a n/a 0.65
CTE m/m/°C   in/in/°F n/a n/a n/a 3.2 x 10-5 1.8 x 10-5
Comments For 650 board For 650 board (patch) For 671 board For 678 board

 

Last updated 2007-11-06 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBwnn{pwzm5jw{|wvH|zmttmjwzo5kwuwnn{pwzm5jw{|wvH|zmttmjwzo5kwuuiqt|wBriks5kziooH|zmttmjwzo5kwuriks5kziooH|zmttmjwzo5kwu