Contact Us
Trelleborg Offshore Boston, Inc.
290 Forbes Boulevard
Mansfield, MA 02048-1817
USA
Tel: +1 774 719 1400
Fax: +1 774 719 1410







Syntac® 450

Syntac® 450
Syntac 450

Syntac® 450 epoxy composite tooling material - High temperature resistant product for forming packaging with high strength and clarity         



Syntac® 450 epoxy composite tooling material is designed for use at temperatures up to 450°F.
 
  • Ideal for high-heat, high strength tooling
  • Improves part clarity
  • Reduces sticking: increases slip
  • Provides excellent material distribution
  • Is well suited for forming CPET and APET polymers

 

Typical properties include:
  • Density: 46 lbs./ft.3
  • Color: blue
  • Shore hardness 55D
  • Compressive strength: 7,400 psi
  • Compressive modulus:341,000 psi
  • CTE: 17 x 10-6  in./in./°F

Syntac® 450 is available from stock in the following sizes:
 
 
Rods
Item Number
Size
406100198 2.0" Dia x 24"                                                            
406100190 2.5" Dia x 24"
406100191 3.0" Dia x 24"
406100192 3.5" Dia x 24"
406100193 4.0" Dia x 24"
406100194 4.5" Dia x 24"
406100187 4.5" Dia x 30"
406100195 5.0" Dia x 24"
406100196 5.5" Dia x 24"
406100189 5.5" Dia x 30"
406100197 6.0" Dia x 24"
406100188 7.0" Dia x 24"
406100152 8.0" Dia x 24"
406100186 9.0" Dia x 12"
406100200 9.0" Dia x 14"
406100185 12" Dia x 14"
406100220 19" Dia x 12"
 
 
Blocks
Item Number Size                                                                          
406100199 6.0" x 12" x 24"
 
 
Sheets
Item Number
Size                                                                         
406100181 1.5" x 24" x 26"
406100182 2.0" x 24" x 26"
406100183 2.5" x 24" x 26"
406100184 3.0" x 24" x 26"
406100162 6.0" x 24" x 24"
Last updated 2007-07-19 |  Print this page Print this page |  E-mail this page E-mail this page
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBwnn{pwzm5jw{|wvH|zmttmjwzo5kwuwnn{pwzm5jw{|wvH|zmttmjwzo5kwu