Contact Us
Trelleborg Offshore
290 Forbes Boulevard
Mansfield, MA 02048-1817
USA
Tel: +1 774 719 1400
Fax: +1 774 719 1410


Defense and US Government
Tel: +1 281 714 8811







Eccolite® Ultra

Eccolite® Ultra
Eccolite® Ultra. Meets FDA standards for food packaging. BUY DIRECT AND SAVE!!

Eccolite® Ultra Thermoplastic composite. High performance syntactic material for demanding thermoforming applications. Ultra high temperature, durable product that reduces mold sticking.     
                                                                                                               
NOW AVAILABLE FACTORY DIRECT.  ORDER TODAY AND IT SHIPS TODAY.         
 
Please email us for more information.
 



Eccolite® Ultra is suitable for medical and pharmaceutical packaging and meets FDA standard CFR 177.1630 for packaging in teh following classifications: -

  • f: Food packaging <250°F
  • g: Alcoholic beverages
  • h: Food packaging >250°F
  • i: Dry food packaging

 

Eccolite® Ultra thermoplastic composite tooling material is designed to maximize slip and clarity and provides the following benefits: - 

  • Ideal for tough, high temperature (392°F - 200°C) tooling
  • Exhibits super smooth finish for increased part clarity
  • Provides for dust-free machining
  • Retains minimal polymer residue on plug surface
  • Is well suited for forming thin-walled structures, e.g. ribs

 

Typical Properties include:

  • Density: 43 lbs./ft3    
  • Color: White
  • Compressive strength: 10,000 psi
  • Compressive modulus: 343,000 psi
  • CTE: 17 x 10-6 in./in./°F
Last updated 2011-06-16 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBwnn{pwzm5jw{|wvH|zmttmjwzo5kwuwnn{pwzm5jw{|wvH|zmttmjwzo5kwuuiqt|wBriks5kziooH|zmttmjwzo5kwuriks5kziooH|zmttmjwzo5kwu