Contact Us
Trelleborg Offshore
290 Forbes Boulevard
Mansfield, MA 02048-1817
USA
Tel: +1 774 719 1400
Fax: +1 774 719 1410


Defense and US Government
Tel: +1 281 714 8811







Eccospheres® Product Benefits

Feature Advantage Benefit
Spherical shape Low resin demand

Lower viscosity

Reduced Shrinkage

Improved flow

Can be molded cast or sprayed

Low density Reduce weight

Reduced transportation costs

Increased payload

High packing factor High filler loading

Displacement of expensive resin

Maximum density reduction

Improved stiffness

Cost saving

Unique glass chemistry High density/strength     ratio Able to withstand many process conditions
High chemical purity

Clean surface chemistry

Inert interior gas

High silica content

Compatible with almost all resin systems/surface treatments

Compatible with platinum catalysts & copper

High softening point

Non-combustible

Excellent water resistance

Partial vacuum

Low thermal conductivity

Low dielectric constant

Improved insulation

Reduced dielectric properties

Variety of surface treatments

Improved bond between glass and resin

Flexibility to meet requirements

Improved strength

Optimum performance

Last updated 2007-06-18 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBwnn{pwzm5jw{|wvH|zmttmjwzo5kwuwnn{pwzm5jw{|wvH|zmttmjwzo5kwuuiqt|wBriks5kziooH|zmttmjwzo5kwuriks5kziooH|zmttmjwzo5kwu