Contact Us
Trelleborg Offshore
290 Forbes Boulevard
Mansfield, MA 02048-1817
USA
Tel: +1 774 719 1400
Fax: +1 774 719 1410


Defense and US Government
Tel: +1 281 714 8811







Eccogrip® Clamping Systems

The Eccogrip® clamping system is a composite/titanium clamp used with our flexible riser buoyancy modules. The Eccogrip® clamping system features speed of insulation, high creep resistance and is neutrally buoyant.



These composite non-slip clamps provide for continuous attachment to the production oil pipeline. Eccogrip® clamps have no parts that can cause corrosion, galvanic reaction or damage to the production riser. The Eccogrip® range of clamping systems are non-slip and are used in conjunction with our distributed buoyancy modules.
 
Other clamping systems include riser clamps, bundle clamps, rigid riser clamps, pipeline centralisers, piggyback clamps, compliant clamps and tether clamps.
Last updated 2007-06-27 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





uiqt|wBwnn{pwzm5jw{|wvH|zmttmjwzo5kwuwnn{pwzm5jw{|wvH|zmttmjwzo5kwuuiqt|wBriks5kziooH|zmttmjwzo5kwuriks5kziooH|zmttmjwzo5kwu