Trelleborg mounts for Seasall marine diesel engines

27 July 2010

New Seasall marine engines use Cushyfloat™ elastomeric engine mounts from Trelleborg Industrial AVS as standard throughout the range.

 
There are two basic engine types in the Seasall marine diesel engine range: the 125kW D170 series, which is developed from Hyundai's 2.2 litre in-line four-cylinder, common rail automotive diesel and the 176kW S240 series, developed from Hyundai's V6 with piezo-controlled common rail injection automotive engine.  Both the D170 series and the larger engines are available in sterndriver, inboard and waterjet versions, all with a Cushyfloat™ four point mounting system.

 Cushyfloat
 
The Cushyfloat™ design is a robust, low-profile rubber/metal assembly, specially developed for reliable, long-life operation in harsh marine environments.  In addition to suppressing vibration, they also reduce structure-borne noise, so improving comfort on board.  Minimizing combustion noise and vibration is one of the main features of the Seasall range and has been a priority for the company's engineers.  The Trelleborg engine mounts are equipped with a compact height adjuster allowing the installation to be adjusted at both front and rear.
 


For further information, please go to:
www.trelleborg.com/IndustrialAVS/ 



Press Service:

This press release is available for download in English. If you reproduce information from this release please give contact details as:
www.trelleborg.com
E-mail:  

English[doc]

Click here to request high resolution images.

 

Last updated 2010-07-27 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





© Trelleborg AB (publ), P.O. Box 153, SE-231 22 Trelleborg, tel: +46 410 670 00
Site policy   |   Site map
uiqt|wBvm%w{H|zmttmjwzo5kwuvm%w{H|zmttmjwzo5kwuuiqt|wBvm%w{H|zmttmjwzo5kwuvm%w{H|zmttmjwzo5kwu