ELASTOPIPE™ FOR lowers cost of hydrocarbon transport

Trelleborg Offshore has launched ELASTOPIPE™ FOR (Fire & Oil Resistant), an upgraded version of its successful synthetic rubber-based flexible piping system.  ELASTOPIPE™ FOR is specially engineered for transport of organic media, extending the use of the already-established, unique ELASTOPIPE™ technology into hydrocarbon processing and other utility services.

 

ELASTOPIPE™ FOR incorporates a specially-developed polymer-based lining material developed to achieve exceptional resistance against degradation by hydrocarbons, and achieving a 30-year lifetime performance. The product has been more than ten years in development.

 

ELASTOPIPE FOR

 Image shows installation of ELASTOPIPE™FOR 
 
Proven advantages over metal pipe systems

ELASTOPIPE™‘s proven advantages over conventional rigid pipes have already made it an established solution for seawater-based deluge and sprinkler systems due to its corrosion-free and fire resistant performance with minimal maintenance and lower installation costs. ELASTOPIPE™ achieves 24/7 availability with considerably less need for testing, and reduced maintenance costs.

ELASTOPIPE™FOR offers significant weight advantages over steel. Its ease and speed of installation make it suitable for fixed and floating platforms, for transfer to and from support vessels and onshore oil & gas installations. ELASTOPIPE™ FOR is suitable for H2S ventilation lines, produced water, open and closed drains, waste dump lines, and many other applications.

Qualified through extensive testing

“ELASTOPIPE™ FOR avoids the replacement problems of corroding steel pipework, achieving a higher grade of safety, and much lower total installation and maintenance costs. It makes economic sense in both new or replacement installations,” comments Jan-Hugo Nilssen, Sales & Marketing Manager for Trelleborg Offshore Norway AS.

ELASTOPIPE™ FOR has been fully qualified by Trelleborg R&D over more than two years with accelerated testing between -30˚C and +100˚C/ -22°F and +212°F. Testing was conducted in cooperation with Statoil-Hydro and Shell on a range of organic chemicals.

Reduces cost of installation

ELASTOPIPE™ FOR is explosion, impact and jetfire resistant, has reduced weight compared to steel systems, and is maintenance free. Like all ELASTOPIPE systems, ELASTOPIPE™ FOR is quick and easy to install, even in confined spaces and requires no hot work so reducing the hazards associated with welding and metal cutting. Parts of the system can be pre-fabricated onshore, to save costly installation time offshore. Operating temperatures range from -30˚C to +70˚C/22°F to +212°F.



For more information, please go to the ELASTOPIPE™ microsite:
www.clearlyflowassured.com

or,
www.trelleborg.com/offshore 



Press Service:

This press release is available for download in English. If you reproduce information from this release please give contact details as:
www.trelleborg.com
E-mail:  

 English [doc]

Click here to request high resolution images.

This article relates to the following industries:

  • Energy and power
  • Oil and gas
Last updated 2009-09-11 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





© Trelleborg AB (publ), P.O. Box 153, SE-231 22 Trelleborg, tel: +46 410 670 00
Site policy   |   Site map
uiqt|wBvm%w{H|zmttmjwzo5kwuvm%w{H|zmttmjwzo5kwuuiqt|wBvm%w{H|zmttmjwzo5kwuvm%w{H|zmttmjwzo5kwu