Polyethylene Navigation Buoys - Trelleborg Marine Systems

Navigation Buoy - Polyethylene range

Overview


A complete range of IALA compliant, low maintenance, robust buoys from 1.25 to 3.6m diameter and providing a realistic alternative to traditional steel buoys. These modular buoys are lighter, easily transported, lower maintenance and can be deployed using smaller maintenance vessels. 

The Hull sections and superstructure are manufactured from ‘UV’ stable, Virgin Polyethylene. The superstructure is manufactured using a unique, ‘twin skin’ construction technique whilst the Hull sections are filled with water resistant foam which prevents sinking. The Hull sections are fitted around a fully integral, HDG steel core incorporating both mooring and lifting eyes. 

The flat base design ensures that the Buoys are easily stored upright and also adaptable to ‘dry out’ situations. The hull sections are also resistant to impact and provide a limited ‘self fendering’ situation.

Features

All buoys are IALA compliant

 

Four piece float section

 

Will not sink if outer skin is punctured

 

Excellent stability

 

High visibility superstructure

 

Wide range of navigation lights accepted

 

Modular system design

 

Colour fast UV stable

 

Does not require painting

 

Low maintenance

 

Flat base design for handling on deck or in storage

 

Options and Accessories

Day/top marks
Radar reflector
Mould in graphics/signage
Monitoring systems, Racon, AIS, GSM, GPS
Solar panels and/or batteries
Adaptable for Met. equipment
Complete mooring solutions

Applications

Channel marking
Demarcation zones
Specific danger zones
Specific zone marking
Safe area marking

Related Resources

Contact Us

Please fill out the form to tell us about your product preferences and one of our skilled staff representatives will get in touch with you. Alternatively, to speak to one of our specialist teams, please click on the view all addresses button below.

How can we assist you?

*
*
*
*
*