Login or Register
Login below to take advantage of our:
 
  • Product catalogues
  • Whitepapers
  • and much more

 

Download the Barometer Report 2 in our Resources section and discover how industry cost cutting can affect the quality and performance of docking & mooring equipment

 

 
 
 
 
 

 

Login/Email:

Password: 




Hose Reel

Trelleborg hose reel is designed to minimize weight and overall dimensions and simplify  hose handling to increase its operational life.

Trelleborg Marine Systems hose reels are designed for installation on board a FPSO to store and deploy a complete 16 inch or 20 inch floating hose string.  They can store up to 340 meters of offloading hose.
 
Hose reels are designed and manufactured in compliance with IMO and OCIMF guidelines and classification society rules and in collaboration with Trelleborg's Oil & Marine Hose Division.
 
Applications may include transfer of crude oil, condensate, LPG and chemicals.


Features
Applications
Related Products


  • Design Pull Capacity: to reel onboard the complete full hose string
  • Size and Mass: optimized design providing low weight and a compact deck footprint
  • Hose Protection: spooling and drum designed to minimize friction and hose chafing
  • Load Monitoring: hose-spooling system overload warnings displayed at the local and   remote CCR panels
  • Common hydraulic power unit with hawser reel and hawser hook
  • Drum diameter designed in accordance to hose manufacturer specifications




Related downloads

Register now!
Last updated 2011-11-28 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





Follow us on Twitter

LinkedIn

YouTube

Click here to see the all latest video content from Trelleborg Marine Systems. View our case studies, product demonstrations and insights from our team of in-house experts.
 

© Trelleborg AB (publ)
   |   Site map