Hawser Reels
The horizontal or vertical hawser reel correctly stores the hawser to increase hawser life, whilst minimising deck space and weight.
Trelleborg Marine Systems developed both vertical and horizontal hawser winches in response to demand for a better system of handling tandem mooring hawsers. This innovative solution delivers new efficiencies for FSO operators. It provides a method of deploying, retrieving and storing the hawser chafe chain assembly and reduces hawser damage since the hawser is stored on the winch rather than left floating in the sea or stored loosely on the deck.
- Minimum deck space required
- Robust and reliable hydraulic drive
- Safe and reduced handling
- Drum diameter designed in accordance to hawser manufacturer specifications
- Hydraulic system integrated with hawser hook and hose reel (where applicable)
- Vertical drum with integrated hawser hook
- Horizontal drum with or without chain sectors
- Hydraulic spooling device