Pneumatic Fenders
Tough and resilient, Trelleborg Marine Systems fenders are fast and easy to deploy.
Critical properties of rubber fenders are energy absorption, hull pressure and reaction force. In both cases, Trelleborg Marine Systems products score very highly, with low reaction force and low hull pressure. This means the fender absorbs significant energy, reducing the forces on both the vessel hull and mooring structures.
With the development of ship technology, fenders have evolved to suit newer vessel types such as ULCCs, LNG carriers, bulk carriers, FSOs and FPSOs. As a result, Trelleborg Marine Systems manufactures a wide range of pneumatic fenders from the large 4.5 x 9 metre down to the 300 x 500 mm baby fenders. With the backing of Trelleborg's 100 years of experience in rubber technology, the quality and performance equates to the best available worldwide.
- Manufactured to ISO 17357:2002 and PIANC 2002
- Performance in rough seas
- Excellent compressibility and elasticity
- Simplified handling
- Chain net with automotive or aircraft tyres available
Click
here to download brochure.