Fender Deployment System
Trelleborg Marine Systems' Fenderploy fender deployment systems (FDS) are complete solutions to deploy, retrieve and store fenders for use in ship-to-ship (STS) mooring applications.
Deployment systems are designed for applications including FLNG, lighteering for oil, gas and also bulk material transfer.
Several designs are available that cater for both Moss and Membrane LNG vessels, where deck space for storing fenders may be restricted. Fender deployment systems are designed in accordance with IEC or API lifting codes, the classification societies as applicable and to ISO 9001 quality management.
- Fender size handling capacity up to 4.5 m diameter x 9.0 m long
- Lifting capacity to 15 tonnes
- Slack-rope tensioning system for the hoisting ropes
- Fully electric operation or electro-hydraulic system Hydraulic
- High dynamic safety factor, engineered for open sea deployment and retrieval
- Suitable for Zone 1 or Zone 2 hazardous areas
- Class certification to DNV, ABS, Lloyds, RINA and BV
- Design compliance to IEC and API requirements