Chain Stopper
Specifically designed for FPSO spread moorings with design life over 20 years and with the option of load monitoring.
Trelleborg Marine Systems chain stopper is specifically designed for spread mooring applications, with 20 years design life and above. With SWL capabilities over 1,150T, chain sizes over 114mm and the option to retrofit load monitoring at any time, chain stopper represents the standard solution for FPSO spread moorings.
The optional hydraulic chain tensioner allows the operators to easily and safely re-tension the mooring chain during the life of the project.
- Robust and reliable design with low maintenance requirements
- Provision for load monitoring
- SWL Capacity size over 1,150T
- Chain size over 114mm
- Ideal for 8 - 12 point chain stopper packages
- Optional integrated hydraulic chain tensioner available
- Designed, manufactured and tested according to OCIMF and relevant Class rules
- Custom base design available to suit existing bolt patterns