Plastic Camels
Our Plastic Camels are constructed from Plastic Piles and Plastic Timbers or Composite Timber, which combine high strength with positive buoyancy and will not crush, split, corrode or decay. They transmit forces over a greater length of structure to avoid concentrated loads.
Plastic Camels are available in many configurations, either preassembled or in kit form. They can be fitted with access decks and face fenders as well as a variety of mooring options.
- Low lifecycle cost
- Will not rot, corrode or decay
- Unaffected by marine borers
- Choice of modulus to suit different applications
- Can be pile driven, sawn and drilled
- Low friction coefficient
- Ultra low maintenance
- Custom colours available
- Unlimited lengths*
*subject to transport restrictions
- Fender piles and systems
- Structural piles
- Bridge protection
- Guidewalls and locks
- Corner fenders
- Dolphins
- Navigation markers
- Walings and bullrails