Login or Register
Login below to take advantage of our:
 
  • Product catalogues
  • Whitepapers
  • and much more

 

Download the Barometer Report 2 in our Resources section and discover how industry cost cutting can affect the quality and performance of docking & mooring equipment

 

 
 
 
 
 

 

Login/Email:

Password: 




UHMW PE

Trelleborg FQ1000 ultra high molecular weight polyethylene (UHMW-PE) is the first choice material for facing steel fender panels and other heavy duty applications.

It combines very low friction with excellent impact strength and a wear resistance much better than steel.


Most popular is FQ1000-DS which is 'double-sintered' and work-hardened for extra durability. The standard colour is black, but if other colours are needed then FQ1000-V 'virgin' grade also comes in yellow, white, grey, blue, green and red.


FQ1000 UHMW-PE materials are compounded to resist ozone and UV radiation. They do not degrade or rot and are easily recycled at the end of their useful service life.


Features
Applications


  • Very low friction coefficient
  • Excellent abrasion resistance
  • UV and ozone resistant
  • Does not rot, split or crack
  • 100% recyclable

  • Fender panel (frame) face pads
  • Rubbing strips
  • V-fender shields
  • Lock entrance and wall protection
  • Bridge buttress protection
  • Beltings on workboats




Last updated 2012-03-23 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





LinkedIn

YouTube

Click here to see the all latest video content from Trelleborg Marine Systems. View our case studies, product demonstrations and insights from our team of in-house experts.
 

© Trelleborg AB (publ)
   |   Site map