Composite Timber
Our Composite Timber doesn't deteriorate even in extreme environments, the ongoing cost of treating and repairing materials becomes a thing of the past.
Our Composite Timber is durable and versatile. The SR and SF grades are both based on the same 100% recycled and carefully graded polyethylene which is non-toxic and stable. Whether strengthened with chopped glass fibres (SF) or with high performance glass fibre rebars (SR), Composite Timber comes in many standard and custom sections to suit light, medium and heavy duty applications.
Composite Timber looks great too. With a choice of natural or textured finishes in popular UV-stabilised colours, designers can be confident that their Composite Timber structures will stay looking good for decades to come - no cracking or chipping, no warping or corrosion, no mould or decay. And if that still isn't enough to convince you to use Composite Timber for your next project then maybe Trelleborg's 50 year limited warranty will.