Login or Register
Login below to take advantage of our:
 
  • Product catalogues
  • Whitepapers
  • and much more

 

Download the Barometer Report 2 in our Resources section and discover how industry cost cutting can affect the quality and performance of docking & mooring equipment

 

 
 
 
 
 

 

Login/Email:

Password: 




Unit Element Fenders

Unit Element Fenders are high-performance, PIANC Type Approved modular marine rubber fenders. Element Fenders are versatile and can be combined in unlimited combinations of length and direction.

The simplest Unit Element Fender system is the UE-V fender, with pairs of legs and a Ultra High Molecular Weight Polyethylene (UHMW-PE) non-marking shield. For heavy duty applications Unit Elements are combined with a steel panel (frame) which can cope with belting, bow flares, low hull pressures and high tides.


Features
Applications


  • PIANC Type Approved
  • Versatile modular system
  • Highly efficient shape
  • Symmetrical or asymmetrical fixings
  • Strong in lengthwise shear
  • Easy to install
  • Low maintenance

  • Container terminals
  • Tanker berths
  • RoRo and cruise ships
  • Dolphins and monopiles
  • Bulk and cargo berths
  • Fender walls
  • Small craft berths




Related downloads

Download more information on this product

Register now!
Last updated 2011-12-29 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message