Block & Cube Tug Fenders
Block and Cube Fenders have a traditional 'keyhole' profile which is strong and ideal for heavy-duty applications. There is a choice of grooved or flat face fenders depending on the required friction levels. Where very low friction is needed, Block and Cube Fenders can also be made as Composite fenders with integral UHMW-PE faces. This is useful for tugs that operate in heavy swell and storm conditions.
- Heavy-duty design
- Traditional, proven shape
- Grooved or smooth face
- Optional UHMW-PE face