Login or Register
Login below to take advantage of our:
 
  • Product catalogues
  • Whitepapers
  • and much more

 

Download the Barometer Report 2 in our Resources section and discover how industry cost cutting can affect the quality and performance of docking & mooring equipment

 

 
 
 
 
 

 

Login/Email:

Password: 




Marine Protection Plates

Marine Protection Plates (MPP) are resilient bumpers designed for quays where small vessels are moored, protecting both the quay face and vessel from abrasion.

MPP fenders have also been used at the push knee on some tugs.

MPP are ideal for applications where the distance between the boat and dock must be minimised. The design includes a heavy-duty steel back plate which is vulcanised into the rubber body so only a few fixing bolts are required.

MPP are available with a flat or wave-patterned surface design.

Last updated 2011-06-28 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message