Login or Register
Login below to take advantage of our:
 
  • Product catalogues
  • Whitepapers
  • and much more

 

Download the Barometer Report 2 in our Resources section and discover how industry cost cutting can affect the quality and performance of docking & mooring equipment

 

 
 
 
 
 

 

Login/Email:

Password: 




Modular Fenders (MV / MI)

Modular fenders are compression moulded from a high performance polymer designed for long service life and low maintenance.

MV-elements are the foundation of many marine fender systems. These modular units are compression moulded from a high performance polymer which resists attack from ultraviolet light, ozone and immersion in seawater for long service life and low maintenance.


The MI-2000 fender systems suit very large vessels and high energy applications. They share the modular design concept with MV elements but with a modified fixing arrangement to allow greater deflections and efficiency.


Available in a full range of sizes, the geometry of the MV-element has been optimised for maximum energy absorption per unit volume of rubber combined with a low reaction force. Fully encapsulated steel mounting plates are vulcanised inside the MV-element to allow easy fixing. Bolts are located centrally on the base flanges to reduce stresses, but being recessed into pockets the fixings are well protected from damage.


The rubber unit is available in several standard lengths and rubber grades which, combined with the modularity of the MI system, provides designers with greater choice and versatility.


Features
Applications


  • Modular design system
  • Choice of lengths and rubber grades
  • High performance and efficiency
  • Long, life, low maintenance

MI System ideal for larger vessels including:

  • Tankers and LNG ships
  • Bulk carriers
  • Post-Panamax containers
  • Mega cruise ships


MV Elements ideal for all vessel types which use the following systems:

  • Fender piles
  • V-fenders
  • Multiple fenders
  • Pivot pillars
  • Parallel Motion (Torsion Arm)




Related downloads

Download more information on this product

Register now!
Last updated 2011-12-29 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





LinkedIn

YouTube

Click here to see the all latest video content from Trelleborg Marine Systems. View our case studies, product demonstrations and insights from our team of in-house experts.
 

© Trelleborg AB (publ)
   |   Site map