Login or Register
Login below to take advantage of our:
 
  • Product catalogues
  • Whitepapers
  • and much more

 

Download the Barometer Report 2 in our Resources section and discover how industry cost cutting can affect the quality and performance of docking & mooring equipment

 

 
 
 
 
 

 

Login/Email:

Password: 




Rubber Fenders

All of Trelleborg high-performance fenders including Super Cone and Parallel Motion fenders are Type Approved by PIANC and come in a range of compounds to suit various applications.

Trelleborg Marine Systems is a world leader in the design and manufacture of advanced fender systems.  Our high-performance solutions combine  low reaction force and hull pressure with good angular performance and rugged construction. High performance fenders are used wherever demands are greatest: LNG and oil terminals, container quays, RoRo berths and bulk cargo facilities.

Super Cone Fenders

Super Cone Fenders

Super Cone Fenders (SCN) are the latest generation of ‘cell’ fenders, with optimal performance and efficiency.


Roller Fenders

Roller Fenders

Roller Fenders are usually installed to guide ships in restricted spaces like walls of dry docks. They can also be used on corners and lock entrances where lower energies are needed.


SCK Cell Fenders

SCK Cell Fenders

SCK Cell fenders have a very long track record and remain popular because of their simplicity, high performance and strength.


Cushion Roller Fenders

Cushion Roller Fenders

Cushion Roller Fenders are used to guide pontoons and floating structures quietly and gently up and down their guide piles.


Unit Element Fenders

Unit Element Fenders

Unit Element Fenders are high-performance, PIANC Type Approved modular marine rubber fenders. Element Fenders are versatile and can be combined in unlimited combinations of length and dir...


Wheel Fenders

Wheel Fenders

Wheel fenders are widely used on marine environments with exposed corners to help ships manoeuvre into berths and narrow channels such as locks and dry-dock entrances.


Modular Fenders (MV / MI)

Modular Fenders (MV / MI)

Modular fenders are compression moulded from a high performance polymer designed for long service life and low maintenance.


Ladder Fenders

Ladder Fenders

Ladder Fenders are very robust but remain flexible to reduce accidental damage and help protect the wharf when small craft berth.


Parallel Motion Fenders

Parallel Motion Fenders

Parallel Motion Fender technology can reduce reaction forces by up to 60% compared with traditional designs.


Arch Fenders

Arch Fenders

Arch Fenders are a simple and rugged marine fender system, providing reliable and trouble free service for a wide variety of berths even under the most severe conditions.


Cylindrical Fenders

Cylindrical Fenders

Cylindrical fenders have protected ships for more years than any other fender type. Cylindrical fenders are a simple and versatile marine fender system as well as being easy to install.


Extruded Profile Fenders

Extruded Profile Fenders

Extruded fenders are simple rubber marine fender profiles, usually attached with bolts to the structure.


Composite Fenders

Composite Fenders

Composite marine fender systems are composites of rubber for resilience and Ultra High Molecular Weight Polyethylene (UHMW-PE) for low-friction and wear resistant prope...


Marine Fender Bars

Marine Fender Bars

Marine Fender Bars can resist high impacts and are suitable for a wide range of general purpose applications.


Shear Fenders

Shear Fenders

Shear Fenders are unique because they have a linear load-deflection characteristic in shear but remain stiff in compression to support heavy loads.


Marine Protection Plates

Marine Protection Plates

Marine Protection Plates (MPP) are resilient bumpers designed for quays where small vessels are moored, protecting both the quay face and vessel from abrasion.


Tug Fenders

Tug Fenders

Tug fenders must work harder, for longer and under more extreme conditions than any other fender type.


Last updated 2011-12-09 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message