Login or Register
Login below to take advantage of our:
 
  • Product catalogues
  • Whitepapers
  • and much more

 

Download the Barometer Report 2 in our Resources section and discover how industry cost cutting can affect the quality and performance of docking & mooring equipment

 

 
 
 
 
 

 

Login/Email:

Password: 




SeaCushion

The SeaCushion is the toughtest floating fender on the market, perfect for ship-to-ship operations and offshore structures. SeaCushion will not deflate, burst or sink.

SeaCushion fenders are designed for hard work. The superior grade of foam core, an extra tough skin plus chain-tyre net make SeaCushions the most rugged floating fender on the market.
 
This means the SeaCushion is perfect for the most demanding applications: open water ship-to-ship operations, offshore structures or anywhere needing absolute fender reliability. Whatever else happens, SeaCushion will not deflate, burst or sink.

Efficiency is excellent too. For the same energy, SeaCushion fenders have lower reactions than pneumatic types. Hull pressures are very low too at just 172kN/m2 for STD-grades (even less for LR-grades) – well within PIANC guidelines for LNG vessels.


Features
Applications


  • Ultra-tough, unsinkable design
  • Wide range of standard and custom sizes
  • Low reaction and high energy options
  • Low hull pressures
  • Maintains safe stand-off distances
  • Low maintenance
  • Well proven design

  • LNG and oil terminals
  • Ship-to-ship operations
  • Offshore boat landings
  • Shipyards
  • Military applications




Last updated 2011-09-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message