Quick Release Hooks
A variety of mounting options exist for the quick release hook. Typically a cast QRH base is used for new installations. To upgrade older facilities, fabricated hook bases can be designed to suit existing hold-down bolt patterns to replace bollards or old QRHs. Trelleborg hooks can also be retrofitted to existing bases from other suppliers, considerably reducing on-site civil works. With over 40 years of innovation, Trelleborg Quick Release Hooks are the preferred choice for today's leading marine terminals worldwide.
- Single and multiple hook arrays in sizes 30T - 200T SWL
- Base designs available to suit new, retrofit and upgrade projects
- Integrated capstans with motors protected within the mounting base
- Hazardous area certified (where applicable)
- Hooks can work at large horizontal and vertical angles
- Hooks permit controlled release at all working loads
- 20kg release lever load complies with health and safety guidelines
- Counterbalanced hook for easy reset
- Cast hook profile minimises chafing of mooring lines
- Low maintenance, durable design is well proven, reliable and refined
- LNG carrier berths
- Oil berths
- LPG berths
- Bulk liquids berths
- Coal/iron ore berths
- RoRo terminals
- Container terminals