Login or Register
Login below to take advantage of our:
 
  • Product catalogues
  • Whitepapers
  • and much more

 

Download the Barometer Report 2 in our Resources section and discover how industry cost cutting can affect the quality and performance of docking & mooring equipment

 

 
 
 
 
 

 

Login/Email:

Password: 




Capstan

Used to haul in a messenger line, which in turn pulls the mooring line to the quick release hook. Trelleborg Marine Systems electric Capstan removes the need for mooring crews to haul in the lines manually.

 

The electric capstan motor is housed within a protective structure, either within the base of a QRH or as a stand-alone product serving one or more QRH units.


A critical part of the mooring operation, capstans need to be robust and reliable to ensure the process is trouble-free and efficient. Trelleborg capstans are built to the highest quality, meaning downtime and maintenance costs are kept to a minimum.


Capstans can be supplied for either non-hazardous areas or as a certified unit for hazardous areas. Several line-pull capacities can be specified.


Features
Applications


  • Capstan motors are fully enclosed within
    the hook base for ultra-low maintenance,
  • Corrosion protection
  • Reliable
  • Various load ratings
  • Verious running speeds are available
  • Suits all ship sizes and mooring line
    materials.

  • LNG carrier berths
  • Oil berths
  • LPG berths
  • Bulk liquids berths
    Every hook is factory tested and certifi ed to at least 125% of rated load.
  • Coal/iron ore berths
  • RoRo terminals
  • Container terminals




Last updated 2011-09-23 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message