Remote Release
Releasing the hooks from a remote location removes the need for jetty personnel to be close to the hook when a loaded mooring line is released. The risk of injury is therefore greatly reduced.
A console containing the release buttons can be located either on the jetty away from the hooks or in the jetty control room.
- Rated for hazardous or non hazardous, as applicable
- Electrical drive linear actuators offer lowest maintenance release system
- Hydraulic release available where required
- Release console may be be push button or virtual (PC-based)
- LNG carrier berths
- Oil berths
- LPG berths
- Bulk liquids berths
- Coal/iron ore berths
- RoRo terminals
- Container terminals