Login or Register
Login below to take advantage of our:
 
  • Product catalogues
  • Whitepapers
  • and much more

 

Download the Barometer Report 2 in our Resources section and discover how industry cost cutting can affect the quality and performance of docking & mooring equipment

 

 
 
 
 
 

 

Login/Email:

Password: 




SmartDock® Laser

SmartDock® Laser systems use highly accurate laser sensors to measure vessel approach and docking.

Lasers offer the most reliable technology available for fixed installations such as oil, gas and bulk marine terminals.  Lasers will function in poor visability, including heavy rain or fog, and are eye-safe to the hghest FDA class-1 standard.
 
Once installed at the berth, SmartDock® Laser systems require no additional set-up and will provide years of trouble free service with only minimal maintenance.
 
SmartDock® DAS

SmartDock® DAS is a fixed system designed to measure the distance and angle of a docking ship in the critical range of 200m to 0m from the berthing (Fender) line. SmartDock® DAS is often specified as part of a full integrated system at oil, gas and large bulk berths.
 
The data provided to jetty operators, pilots and ship masters is used to prevent over-speed and large angle approaches, allowing early corrections to the manoeuvre long before a potential accident situation arises.  Data is displayed on a large, jetty mounted display board.
 
SmartDock® DAS can be switched to drift-off mode when the ship is moored. At a preset distance from the berthing line, alarms are raised on the jetty and ship. On oil and gas jetties this provides added protection for the loading arms.  SmartDock® DAS is available in either hazardous or non-hazardous zone configuration.
 
SmartDock® LITE
 
Trelleborg's innovative Smartdock® LITE is a portable docking aid system that uses lasers mounted on tripods to measure the distance between the jetty and the vessel.

Unlike most laser-based DAS, the laser units are not permanently fixed to the jetty and can be safely stored away when not in use. Smartdock® LITE (Laser-based, Integrated, transportable, Economical) is ideal for locations where installing additional equipment to support laser sensors is either impractical or uneconomical.  It is ideally suited to use at continuous wharfs or for occasional use to assist in docing larger ships.


Features
Applications


  • Systems utilise a pair of highly accurate laser sensors
  • Provides speed, distance and angle of approaching vessel
  • Drift-off warning whilst berthed
  • SmartDock® software processes, logs and reports essential data
  • Various display devices can be added: large display board to handhelds

  • LNG carrier berths
  • Oil berths
  • LPG berths
  • Bulk liquids berths
  • Coal/iron ore berths
  • RoRo terminals
  • Container terminals




Related downloads

Register now!
Last updated 2011-11-25 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message