Tugs & Workboats
Trelleborg specialises in four types of fender – each type serving a particular application. These include, cylindrical fenders which are fitted to the bow/stern of tugs and usually used to push against flared hulls and in open sea conditions. Also pushing fenders providing large, grooved contact surfaces for low hull pressures and exceptional grip.
Side beltings, in the form of D, Square and Wing D fenders, are often used to protect the vessel during escort duties and when coming alongside. And finally, transition blocks are used to provide a smooth interface between side beltings and bow/stern fenders.
Case study:
Coming Soon
View all case studies