Tandem Mooring
A complete tandem mooring system is available: stern mounted Quick Release Hook with load monitoring, hawser and hawser reel.
Trelleborg Marine Systems is the world leader supplier of quick release hawser hooks for tandem mooring for the last 20 years. The haswer hook is the most critical component of the mooring equipment and it is always integrated with local and cargo control room load monitoring display and remote release, to enhance the safety of the mooring.
The hawser reel completes the state of the art tandem mooring system: the hawser reel simplify the hawser handling and increase its operational life, if compared to leave it floating on the water. Trelleborg hawser reel configurations are well suited for limited deck space.