New VET




  • new multi operation design
  • for outdoor and indoor applications

  • good weather, UV and ozone resistance

  • available in old PG sizes

  • covers completely all cable diameters in the range of 3–35 mm

  • suitable for every plate thickness in the range of 1–4 mm

  • IP enclosure class IP67

  • chlorine free halogenated flame retardent compound (UL 94;V-0)

  • EMC models also available

  • plastic bag package also available

  • other colours also available

  • service temperature -40 – +100 °C (unstressed material)

  • products is inspected and certified by NEMKO


    Click on the table for a larger view

    Click for a larger view
  • Last updated 2011-06-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
    E-mail this pagex


    Receiver e-mail address


    Your e-mail address


    Subject


    Your message