New GET


  • new multi operation design
  • for outdoor and indoor applications
  • good weather, UV and ozone resistance
  • available in metric sizes
  • covers completely all cable diameters in the range of 3-60 mm
  • suitable for every plate thickness in the range of 1-5 mm
  • chlorine free halogenated flame retardent compound (UL94;V-0)
  • EMC models also available
  • plastic bag package also available
  • other colours also available
  • service temperature -40 – +100 °C (unstressed material)
  • product is inspected by FIMKO

Click on the table for a larger view

  1. UL50 test for the following enclosure types: 2, 3, 3R, 3S, 4, 4X, 5, 6, 6P, 12, 12K and 13

    UL157 test including immersion in diesel fuel, fuel oil and lubrication oil

    The material or component is not intended to be used immersed or in continuous contact with oil.
Last updated 2011-06-21 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message