GDM





  • suitable for 10 cable diameters in the range of 9–69 mm

  • for outdoor and indoor applications

  • good weather, UV and ozone resistance

  • plate thickness ranges 1–2 mm (D= 9-29 mm) or 1,5–3 mm (36–69 mm)

  • IP enclosure class IP 54

  • gaskets with a UL classification

  • service temperature TPE EPDM -40 – +100 ˚C (unstressed material)



Click on the table for a larger view

Click for a larger view
Last updated 2010-02-26 |  Print this page Print this page |  E-mail this page E-mail this page   Facebook   Twitter
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message